JAJSN58 April 2022 TLVM13620
PRODUCTION DATA
The EN pin provides ON and OFF control for the TLVM13620. When VEN is below approximately 0.4 V, the device is in shutdown mode. Both the internal LDO and the switching regulator are off. The input quiescent current in shutdown mode drops to 0.6 µA (typical). The TLVM13620 also employs internal undervoltage protection. If the input voltage is below its UV threshold, the regulator remains off.