JAJSN58 April 2022 TLVM13620
PRODUCTION DATA
The TLVM13620 only requires a few external components to convert from a wide range of supply voltages to a fixed output voltage. The following section describes the design procedure to configure the TLVM13620 power module. To expedite and streamline the design process, WEBENCH® online software is available to generate complete designs, leveraging iterative design procedures and access to comprehensive component databases.
As mentioned previously, the TLVM13620 also integrates several optional features to meet system design requirements, including the following:
The following application circuits show the TLVM13620 configuration options suitable for several application use cases.