JAJSN58 April 2022 TLVM13620
PRODUCTION DATA
The TLVM13620 requires a minimum input capacitance of 2 × 4.7-µF ceramic type. High-quality ceramic type capacitors with sufficient voltage and temperature rating are required. The voltage rating of input capacitors must be greater than the maximum input voltage.
For this design, select two 4.7-µF, 50-V, 1210 case size, ceramic capacitors.