JAJSN58 April 2022 TLVM13620
PRODUCTION DATA
The TLVM13620 has an internal LDO to power internal circuitry. The VCC pin is the output of the internal LDO. This pin must not be used to power external circuitry. Connect a high-quality, 1-μF capacitor from this pin to AGND, close to the device pins. Do not load the VCC pin or short it to ground.
The VLDOIN pin is an optional input to the internal LDO. Connect an optional high quality 0.1-µF to 1-µF capacitor from this pin to ground for improved noise immunity.
The LDO generates the VCC voltage from one of the two inputs: VIN or the VLDOIN input. When VLDOIN is tied to ground or below 3.1 V, the LDO is powered from VIN. When VLDOIN is tied to a voltage higher than 3.1 V, the LDO input is powered from VLDOIN. VLDOIN voltage must be lower than both VIN and 12.5 V.
The VLDOIN input is designed to reduce the LDO power loss. The LDO power loss is:
The higher the difference between the input and output voltages of the LDO, the more loss occurs to supply the same LDO output current. The VLDOIN input provides an option to supply the LDO with a lower voltage than VIN, to reduce the difference of the input and output voltages of the LDO, and reduce power loss. For example, if the LDO current were 10 mA at a certain frequency with VIN = 24 V and VOUT = 5 V. The LDO loss with VLDOIN tied to ground is:
The loss with VLDOIN tied to VOUT (5 V) is:
The efficiency improvement is more significant at light and mid loads because the LDO loss is a higher percentage of the total loss. The improvement is more significant with higher switching frequency because the LDO current is higher at higher switching frequency. The improvement is more significant when VIN » VOUT because the voltage difference is higher.
Figure 8-5shows typical efficiency waveforms with VLDOIN powered by different input voltages.
VIN = 24 V | VOUT = 5 V | fSW = 1 MHz | ||
ILDO = 10 mA |