JAJSN58 April 2022 TLVM13620
PRODUCTION DATA
The achievable output current with an IBB topology using the TLVM13620 is:
where
Therefore, in the case of VIN = 12 V and VOUT = –5 V, the maximum output current is 1.4 A.