JAJSN58 April 2022 TLVM13620
PRODUCTION DATA
Table 8-1 lists the TLVM13620 minimum amount of required output capacitance. The effects of DC bias and temperature variation must be considered when using ceramic capacitance. For ceramic capacitors, the package size, voltage rating, and dielectric material contribute to differences between the standard rated value and the actual effective value of the capacitance.
When adding additional capacitance above COUT(MIN), the capacitance can be ceramic type, low-ESR polymer type, or a combination of the two. See Table 8-3 for a preferred list of output capacitors by vendor.
Vendor(1) | Temperature Coefficient | Part Number | Case Size | Capacitor Characteristics | |
---|---|---|---|---|---|
Voltage (V) | Capacitance (µF)(2) | ||||
TDK | X7R | CGA5L1X7R1C106K160AC | 1206 | 16 | 10 |
Murata | X7R | GCM31CR71C106KA64L | 1206 | 16 | 10 |
TDK | X7R | C3216X7R1E106K160AB | 1206 | 25 | 10 |
Murata | X7S | GCJ31CC71E106KA15L | 1206 | 25 | 10 |
Murata | X6S | GRM31CC81E226K | 1206 | 25 | 22 |
Murata | X7R | GRM32ER71E226M | 1210 | 25 | 22 |