JAJSJF8B May 2021 – January 2022 TLVM13630
PRODUCTION DATA
The TLVM13630 is in active mode when VIN and VEN are above their relevant thresholds and no fault conditions are present. The simplest way to enable the operation is to connect the EN pin to VIN, which allows self start-up when the applied input voltage exceeds the minimum start-up voltage.