JAJSJF8B May 2021 – January 2022 TLVM13630
PRODUCTION DATA
The EN/SYNC pin provides ON and OFF control for the TLVM13630. When VEN is below approximately 0.4 V, the device is in shutdown mode. Both the internal LDO and the switching regulator are off. The input quiescent current in shutdown mode drops to 0.6 µA (typical). The TLVM13630 also employs internal undervoltage protection. If the input voltage is below its UV threshold, the regulator remains off.