JAJSJF8B May 2021 – January 2022 TLVM13630
PRODUCTION DATA
The output voltage of the TLVM13630 device is externally adjustable using a resistor divider. The recommended value of RFBB is 10 kΩ. The value for RFBB can be selected from Table 7-1 or calculated using Equation 9:
For the desired output voltage of 5 V, the formula yields a value of 40.2 kΩ. Choose the closest available standard value of 40.2 kΩ for RFBT.