JAJSJF8B May 2021 – January 2022 TLVM13630
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN to AGND, PGND | –0.3 | 40 | V |
VLDOIN to AGND, PGND | –0.3 | 16 | V | |
EN to AGND, PGND | –0.3 | 40 | V | |
RT to AGND, PGND | –0.3 | 5.5 | V | |
FB to AGND, PGND | –0.3 | 16 | V | |
PG to AGND, PGND | 0 | 20 | V | |
PGND to AGND | –1 | 2 | V | |
Output voltage |
VCC to AGND, PGND | –0.3 | 5.5 | V |
SW to AGND, PGND(2) | –0.3 | 40 | V | |
VOUT to AGND, PGND | –0.3 | 6 | V | |
Input current | PG | – | 10 | mA |
TJ | Junction temperature | –40 | 125 | °C |
TA | Ambient temperature | –40 | 105 | °C |
Tstg | Storage temperature | –55 | 150 | °C |
Peak reflow case temperature | 260 | °C | ||
Maximum number of reflows allowed | 3 | |||
Mechanical shock | Mil-STD-883D, Method 2002.3, 1 msec, 1/2 sine, mounted | 1500 | G | |
Mechanical vibration | Mil-STD-883D, Method 2007.2, 20 to 2000 Hz | 20 | G |