JAJSMY8 April 2022 TLVM13640
PRODUCTION DATA
Connect a 10.7-kΩ resistor from RT to AGND to set a switching frequency of 1.2 MHz, which is ideal for an output of –5 V as it establishes an inductor peak-to-peak ripple current of approximately 40% of the 4-A rated module current at the nominal input voltage of 12 V.