JAJSMY8 April 2022 TLVM13640
PRODUCTION DATA
Figure 9-10 shows the schematic diagram of an inverting buck-boost (IBB) regulator with an output of –5 V at –3 A and a switching frequency of 1.2 MHz. In this example, the target half-load and full-load efficiencies are 90% and 90.5%, respectively, based on a nominal input voltage of 24 V that ranges from 10 V to 31 V.