JAJSMY8 April 2022 TLVM13640
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY | ||||||
| IIN | Input supply current when in regulation | VIN = VEN = 24 V, VOUT = VVLDOIN = 3.3 V, FSW = 750 kHz, IOUT = 0 A | 15 | mA | ||
| OUTPUT VOLTAGE | ||||||
| ΔVOUT1 | Load regulation | VIN = 24 V, VOUT = 3.3 V, IOUT = 0.1 A to 4 A | 1 | mV | ||
| ΔVOUT2 | Line regulation | VOUT = 3.3 V, VIN = 4 V to 36 V, IOUT = 4 A | 1 | mV | ||
| ΔVOUT3 | Load transient | VIN = 24 V, VOUT = 3.3 V, IOUT = 1 A to 4 A at 1 A/μs, COUT(derated) = 50 μF | 100 | mV | ||
| EFFICIENCY | ||||||
| η | Efficiency | VIN = 12 V, VOUT = VVLDOIN = 3.3 V, IOUT = 4 A, FSW = 750 kHz | 92.1% | |||
| η | Efficiency | VIN = 24 V, VOUT = VVLDOIN = 3.3 V, IOUT = 4 A, FSW = 750 kHz | 91% | |||
| η | Efficiency | VIN = 12 V, VOUT = VVLDOIN = 5 V, IOUT = 4 A, FSW = 1 MHz | 94.3% | |||
| η | Efficiency | VIN = 24 V, VOUT = VVLDOIN = 5 V, IOUT = 4 A, FSW = 1 MHz | 93% | |||
| η | Efficiency | VIN = 24 V, VOUT = VVLDOIN = 12 V, IOUT = 4 A, FSW = 2 MHz | 95.6% | |||