JAJSMY7 April 2022 TLVM13660
PRODUCTION DATA
The TLVM13660 synchronous buck module requires only a few external components to convert from a wide range of supply voltages to a fixed output voltage at an output current up to 6 A. To expedite and streamline the process of designing of a TLVM13660-based regulator, a comprehensive TLVM13660 quickstart calculator is available by download to assist the system designer with component selection for a given application.