JAJSMY7 April 2022 TLVM13660
PRODUCTION DATA
Connect VLDOIN to the 5-V output for best efficiency. To increase phase margin when using an output capacitance close to the minimum recommended in Table 8-1, use a feedforward capacitor, designated as CFF in Figure 9-1, across the upper feedback resistor. Based on the feedback resistor values in this application, a capacitor of 22 pF sets a zero-pole pair at 180 kHz and 900 kHz, respectively.