JAJSMY7 April 2022 TLVM13660
PRODUCTION DATA
The achievable output current with an IBB topology using the TLVM13660 is IOUT(max) = ILDC(max) × (1 – D), where ILDC(max) = 6 A is the rated current of the module and D = |VOUT| / (VIN + |VOUT|) is the IBB duty cycle. Figure 9-13 provides the maximum output current capability as a function of input voltage for output voltage setpoints of –3.3 V and –5 V.