JAJSMY7 April 2022 TLVM13660
PRODUCTION DATA
Device | Orderable Part Number | Rated Output Current | Junction Temperature Range | External Sync(1) |
---|---|---|---|---|
TLVM13620 | TLVM13620RDHR | 2 A | –40°C to 125°C | No |
TLVM13630 | TLVM13630RDHR | 3 A | –40°C to 125°C | No |
TLVM13640 | TLVM13640RDLR | 4 A | –40°C to 125°C | No |
TLVM13660 | TLVM13660RDLR | 6 A | –40°C to 125°C | No |