JAJSMY7 April 2022 TLVM13660
PRODUCTION DATA
For this IBB design example, use two 47-µF, 10-V, X7R-dielectric ceramic capacitors in 1210 case size connected symmetrically close to the module from the VOUT1 and VOUT2 pins to PGND. The total effective capacitance is approximately 52 µF with DC bias of 5 V.