JAJSMY7 April 2022 TLVM13660
PRODUCTION DATA
Connect a 13-kΩ resistor from RT to AGND to set a switching frequency of 1 MHz, which is ideal for an output of 5 V as it establishes an inductor peak-to-peak ripple current in the range of 20% to 40% of the 6-A rated output current at a nominal input voltage of 24 V.