JAJSMY7 April 2022 TLVM13660
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
IIN | Input supply current when in regulation | VIN = VEN = 24 V, VOUT = VVLDOIN = 3.3 V, FSW = 750 kHz, IOUT = 0 A | 15 | mA | ||
OUTPUT VOLTAGE | ||||||
ΔVOUT1 | Load regulation | VIN = 24 V, VOUT = 3.3 V, IOUT = 0.1 A to 6 A | 1 | mV | ||
ΔVOUT2 | Line regulation | VIN = 4 V to 36 V, VOUT = 3.3 V, IOUT = 6 A | 1 | mV | ||
ΔVOUT3 | Load transient | VIN = 24 V, VOUT = 3.3 V, IOUT = 1 A to 4 A at 1 A/μs, COUT(derated) = 50 μF | 100 | mV | ||
EFFICIENCY | ||||||
η | Efficiency | VIN = 12 V, VOUT = VVLDOIN = 3.3 V, IOUT = 5 A, FSW = 750 kHz | 91% | |||
VIN = 24 V, VOUT = VVLDOIN = 3.3 V, IOUT = 5 A, FSW = 750 kHz | 90% | |||||
VIN = 12 V, VOUT = VVLDOIN = 5 V, IOUT = 5 A, FSW = 1 MHz | 93.2% | |||||
VIN = 24 V, VOUT = VVLDOIN = 5 V, IOUT = 5 A, FSW = 1 MHz | 92.2% | |||||
VIN = 24 V, VOUT = VVLDOIN = 12 V, IOUT = 4 A, FSW = 2 MHz | 95.6% |