JAJSP86B November 2023 – June 2024 TMAG3001
PRODUCTION DATA
The TMAG3001 offers multiple update rates to offer design flexibility to system designers. The different update rates can be selected with the Conv_AVG[2:0] register bits. Table 6-5 shows different update rate settings for the TMAG3001.
OPERATING MODE | REGISTER SETTING | UPDATE RATE | COMMENT | ||
---|---|---|---|---|---|
SINGLE AXIS | TWO AXES | THREE AXES | |||
X, Y, Z Axis | Conv_AVG[2:0] = 0h | 20.0kSPS | 13.3kSPS | 10.0kSPS | Fastest update rate |
X, Y, Z Axis | Conv_AVG[2:0] = 1h | 13.3kSPS | 8.0kSPS | 5.7kSPS | |
X, Y, Z Axis | Conv_AVG[2:0] = 2h | 8.0kSPS | 4.4kSPS | 3.1kSPS | |
X, Y, Z Axis | Conv_AVG[2:0] = 3h | 4.4kSPS | 2.4kSPS | 1.6kSPS | |
X, Y, Z Axis | Conv_AVG[2:0] = 4h | 2.4kSPS | 1.2kSPS | 0.8kSPS | |
X, Y, Z Axis | Conv_AVG[2:0] = 5h | 1.2kSPS | 0.6kSPS | 0.4kSPS | Best SNR case |