JAJSP86B November 2023 – June 2024 TMAG3001
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VCC | A1 | Power supply | Power supply. |
INT | B1 | IO | Interrupt output and Trigger Input. When used as an open-drain output a pull-up resistor is required. When used us a Trigger Input a pull-up is not required. |
SDA | C1 | IO | Serial data. |
SCL | C2 | IO | Serial clock. |
GND | B2 | Ground | Ground reference. |
ADDR | A2 | Input | Address pin. Can be connected to either SDA, SCL, VCC or GND. |