JAJSMG3B July 2021 – June 2022 TMAG5110-Q1 , TMAG5111-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VCC | Power supply | 2.5-V to 38-V power supply. Connect a ceramic capacitor with a value of at least 0.01 µF between VCC and ground. |
2 | GND | Ground | Ground reference. |
3 | NC | — | Not internally connected. Connection to the ground pin is recommended. |
4 | OUT1 | Output | Open-drain output 1. For TMAG5110A-Q1: X axis. For TMAG5110B-Q1: Z axis. For TMAG5110C-Q1: Z axis. For TMAG5111-Q1: Speed. |
5 | OUT2 | Output | Open-drain output 2. For TMAG5110A-Q1: Y axis. For TMAG5110B-Q1: X axis. For TMAG5110C-Q1: Y axis. For TMAG5111-Q1: Direction. |