JAJSNV0A December 2022 – February 2023 TMAG5115
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1 as the input parameters.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Supply voltage | VCC | 3.0 V to 3.6 V |
System bandwidth | ƒBW | 10 kHz |