JAJSNV0A December 2022 – February 2023 TMAG5115
PRODUCTION DATA
Figure 8-7 shows the TMAG5115 open-drain NMOS output structure, rated to sink up to 15 mA of current.
Vref is not restricted to VCC. The allowable voltage range of this pin is specified in the Recommended Operating Conditions.
Select a value for C2 based on the system bandwidth specifications as shown in Equation 1.
Most applications do not require this C2 filtering capacitor.