JAJSNV0B December 2022 – August 2024 TMAG5115
PRODUCTION DATA
If the device is powered on with a magnetic field strength between BRP and BOP, then the device output is indeterminate and can either be Hi-Z or low. If the field strength is greater than BOP, then the output is pulled low. If the field strength is less than BRP, then the output is released.