JAJSNV0A December 2022 – February 2023 TMAG5115
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
ICC | Operating supply current | VCC = 2.5 V to 26 V TA = –40°C to 125°C |
6 | 8 | mA | |
tON | Power-on time | 62.5 | µs | |||
POS | Power-on state | VCC > VCCmin t < tON |
High | |||
OUTPUT | ||||||
VOL | Low-level output voltage | IOL = 5 mA | 0 | 0.7 | V | |
IOH | Output leakage current | VCC = 2.5 V to 26 V | 0.1 | 1 | µA | |
ISC | Output short-circuit current protection | 15 | 25 | 80 | mA | |
tR | Output rise time | RL = 10 kΩ CL = 50 pF VCC = 12 V |
2 | µs | ||
tF | Output fall time | RL = 10 kΩ CL = 50 pF VCC = 12 V |
2 | µs | ||
tPD | Propagation delay time | 5 | 6 | µs | ||
Jitter | Output jitter window | 1-kHz triangle magnetic wave with peak value at ±8 mT | 5 | µs | ||
Jitter | Output jitter window | 1-kHz square magnetic wave with peak value at ±8 mT | 0.2 | µs | ||
Noisepp | Internal Noise | 125 | 200 | µT | ||
TSHUT | Junction temperature shutdown threshold | 156 | 168 | 180 | °C | |
TREC | Junction temperature recovery threshold | 131 | 143 | 155 | °C |
|
FREQUENCY RESPONSE | ||||||
fCHOP | Chopping frequency | TMAG5115xx | 1000 | kHz | ||
fBW | Signal bandwidth | TMAG5115xx | 60 | kHz |