JAJSN88 November 2021 TMAG5124-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| VCC | 12 V |
| TMAG5124 Device | TMAG5124A1 |
| Magnet | 1-cm Cube NdFeB (N45) |
| Minimum magnet distance | 3 cm |
| Magnetic flux density at closest distance | 5.0 mT |
| Magnetic flux density when magnet moves away | Close to 0 mT |