JAJSOR5C June 2024 – June 2024 TMAG5131-Q1
PRODUCTION DATA
When the TMAG5131-Q1 powers up, the device measures the first magnetic sample and sets the output within the tON time. The output is latched, and the device enters an ultra low power sleep state. After each tS time has passed, the device measures a new sample and updates the output if necessary. If the magnetic field has not changed between periods, the output also does not change.