JAJSOR5C June 2024 – June 2024 TMAG5131-Q1
PRODUCTION DATA
Table 8-3 lists the sign parameters for this example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VCC | 3.3V |
Magnet Range of Motion | 11mm (< 0.433 inch) |
Sensor Distance from Equipment Outer Surface | 6mm (> 0.236 inch) |
Magnet Length | 12.7mm (< 1/2 inch) |
Magnet Width | 12.7mm (< 1/2 inch) |
Magnet Height | 3.175mm (< 1/8 inch) |
Magnet Type | N42 |