JAJSOR5C June 2024 – June 2024 TMAG5131-Q1
PRODUCTION DATA
Table 8-3 lists the design parameters for this example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VCC | 3.3V |
Switch Region | Between 10mm and 30mm from sensor fixture surface |
Sensor Distance from Equipment Outer Surface | 2mm (0.0787 inch) |
Magnet Length | 25.4mm (< 1 inch) |
Magnet Width | 25.4mm (< 1 inch) |
Magnet Height | 6.35mm (< 1/4 inch) |
Magnet Type | N42 |