JAJSOR5C June 2024 – June 2024 TMAG5131-Q1
PRODUCTION DATA
For this particular case involving the TMAG5131C1DQDBZRQ1, the user can arbitrarily start with a 1/8" × 1/8" × 1/16" magnet, a z-offset of 7mm (>6mm), and an initial displacement of one half of the magnet length (1/8"/2 = 1/16") and serendipitously get something that works (see Figure 8-12 and Figure 8-13). The right edge of the magnet cannot exceed 11mm, meaning the center of the magnet cannot exceed 9.4125mm (11 - 1.5875). Had the B-field not exceeded BOPMAX, the user can try moving the magnet closer on the z-axis, made the magnet larger, or changed the magnet to one with higher permeability. Alternatively, if the b-field was too large, the magnet can be moved further away in each axis or a smaller magnet can be used.