JAJSOR5C June 2024 – June 2024 TMAG5131-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OPEN-DRAIN OUTPUT | ||||||
IOZ | High impedance output leakage current |
VCC = 5.5V, OUT = 5.5V | 5 | 100 | nA | |
VOL | Low-level output voltage | IOUT = 1mA | 0.1 | 0.3 | V | |
PUSH-PULL OUTPUT DRIVER | ||||||
VOH | High-level output voltage | IOUT = -0.5mA | Vcc-0.35 | Vcc-0.1 | V | |
VOL | Low-level output voltage | IOUT = 0.5mA | 0.1 | 0.3 | V | |
A1C VERSION | ||||||
fs | Frequency of magnetic sampling | 7 | 10 | 14.5 | Hz | |
ts | Period of magnetic sampling | 68 | 100 | 143 | ms | |
ICC(AVG) | Average current consumption | VCC = 3V TA = 25°C |
1.25 | 1.6 | µA | |
VCC = 3V |
1.25 | 2.2 | ||||
C1D, C5D, C7D, G1D, H1D VERSIONS | ||||||
fs | Frequency of magnetic sampling | 13 | 20 | 29 | Hz | |
ts | Period of magnetic sampling | 35 | 50 | 77 | ms | |
ICC(AVG) | Average current consumption | VCC = 3V TA = 25°C |
1.37 | 2.1 | µA | |
VCC = 3V |
1.37 | 2.7 | ||||
ALL VERSIONS | ||||||
ICC(PK) | Peak current consumption | 0.8 | 1.25 | 2 | mA | |
ICC(SLP) | Sleep current consumption | 0.8 | 1.4 | µA | ||
tON | Power-on time | 55 | 100 | µs | ||
tACTIVE | Active time period | 20 | 30 | 40 | µs |