JAJSOR5C June 2024 – June 2024 TMAG5131-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
A1C VERSION | ||||||
BOP | Magnetic operate point | TA = 25°C | ±1.2 | ±1.8 | ±2.5 | mT |
±0.9 | ±1.8 | ±2.7 | ||||
BRP | Magnetic release point | TA = 25°C | ±0.5 | ±1.2 | ±1.5 | mT |
±0.3 | ±1.2 | ±2 | ||||
BHYS | Magnetic hysteresis | TA = 25°C | ±0.3 | ±0.6 | ±1.4 | mT |
±0.2 | ±0.6 | ±1.4 | ||||
C1D, C7D VERSIONS | ||||||
BOP | Magnetic operate point | TA = 25°C | ±2.4 | ±3 | ±3.8 | mT |
±2 | ±3 | ±4 | ||||
BRP | Magnetic release point | TA = 25°C | ±0.8 | ±1.5 | ±1.9 | mT |
±0.5 | ±1.5 | ±2.4 | ||||
BHYS | Magnetic hysteresis | TA = 25°C | ±1.2 | ±1.5 | ±2.4 | mT |
±1 | ±1.5 | ±2.5 | ||||
C5D VERSION | ||||||
BOP | Magnetic operate point | TA = 25°C | 2.4 | 3 | 3.6 | mT |
2 | 3 | 3.8 | ||||
BRP | Magnetic release point | TA = 25°C | 1.2 | 1.8 | 2.3 | mT |
1 | 1.8 | 2.6 | ||||
BHYS | Magnetic hysteresis | TA = 25°C | 0.7 | 1.2 | 1.7 | mT |
0.6 | 1.2 | 2 | ||||
G1D Version | ||||||
BOP | Magnetic threshold operate point | TA = 25°C | ±12 | ±15 | ±18 | mT |
±11 | ±15 | ±19 | ||||
BRP | Magnetic threshold release point | TA = 25°C | ±6.4 | ±8.5 | ±10.4 | mT |
±6 | ±8.5 | ±11 | ||||
BHYS | Magnetic hysteresis | TA = 25°C | ±4.5 | ±6.5 | ±8.6 | mT |
±3.7 | ±6.5 | ±9.2 | ||||
H1D Version | ||||||
BOP | Magnetic threshold operate point | TA = 25°C | ±29 | ±37 | ±48 | mT |
±28 | ±37 | ±49 | ||||
BRP | Magnetic threshold release point | TA = 25°C | ±24 | ±30 | ±40 | mT |
±23 | ±30 | ±42 | ||||
BHYS | Magnetic hysteresis | TA = 25°C | ±4.7 | ±7 | ±10.1 | mT |
±4 | ±7 | ±11 |