JAJSJ71A June 2020 – December 2021 TMAG5170-Q1
PRODUCTION DATA
The TMAG5170-Q1 supports the wake-up and sleep mode where the device is configured to wake up at a certain time interval, and perform the sensor conversion as defined in the SENSOR_CONFIG register setting. When the sensor conversion is complete, an ALERT signal can be generated to notify the controller that the new conversion data is ready. It is possible to generate an ALERT signal only in the event a particular magnetic or temperature threshold is exceeded. Detail setting on ALERT signal is specified in the ALERT_CONFIG register. A controller can wake up the TMAG5170-Q1 and access the conversion data at any time. The average power consumption in the wake-up and sleep mode is denoted by IVCC_DCM. The time it takes for the device to go to configuration mode from wake-up and sleep mode is denoted by tstart_sleep.