JAJSJ71A June 2020 – December 2021 TMAG5170-Q1
PRODUCTION DATA
This diagnostic mechanism continuously monitors the internal regulator that supplies the critical analog blocks and Hall sensor biasing, and flags a fault if the internal regulator falls below a threshold after which the accuracy of the magnetic field measurement cannot be guaranteed.
Run Mode | Continuous |
Data Sheet Parameters | N/A |
Fault Register Bit | LDO_STAT |
Impact if disabled | N/A. Cannot be disabled. |