JAJSJ71A June 2020 – December 2021 TMAG5170-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VVCC | Main supply voltage | 2.3 | 5.5 | V | |
IOUT | Output current, SDO | –2 | 2 | mA | |
IOUT | Output current, ALERT | 0 | 2 | mA | |
VIH | Input HIGH voltage, SDI, CS, SCK | 0.75 | VVCC | ||
VIL | Input LOW voltage, SDI, CS, SCK | 0.25 | VVCC | ||
tw_trigger | Pulse width for conversion trigger input signal | 1 | 25 | µs | |
TA | Operating free air temperature | -40 | 150 | C |