JAJSJ71A June 2020 – December 2021 TMAG5170-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SDO, ALERT | ||||||
VOH | Output HIGH voltage, SDO pin | IOUT = –2mA | VCC –0.4 | VCC | V | |
VOL | Output LOW voltage, SDO pin | IOUT = 2mA | 0 | 0.4 | V | |
VOL | Output LOW voltage, ALERT pin | IOUT = 2mA | 0 | 0.4 | V | |
tFALL_ALERT | ALERT output fall time | RPU =10KΩ, CL =20pF, VCC =2.3V to 5.5V | 50 | ns | ||
tALERT | ALERT output pulse width with conversion complete or threshold cross interrupt event | ALERT_MODE =0b, Interrupt & Trigger Mode | 5 | µs | ||
tALERT | ALERT output pulse width with other interrupt events | ALERT_MODE =0b, Interrupt & Trigger Mode | 31 | µs | ||
IOZ | Output Leakage current, ALERT pin | ALERT pin disabled, VOZ = 5.5V | 30 | nA | ||
DC Power | ||||||
VVCC_UV | Under voltage threshold at VCC | 2.1 | V | |||
VVCC_OV | Over voltage threshold at VCC | 5.9 | V | |||
IACT | Active mode current from VCC | CS high, VCC = 5.5V | 3.4 | mA | ||
ISTDBY | Stand-by mode current from VCC | CS high, VCC = 5.5V | 840 | µA | ||
ICFG | Configuration mode current from VCC | CS high, VCC = 5.5V | 60 | µA | ||
ISLP | Sleep mode current from VCC | CS high, VCC = 5.5V | 1.5 | µA | ||
IDEEP_SLP | Deep sleep mode current from VCC | CS high, VCC = 5.5V | 5 | nA | ||
Average Power | ||||||
IVCC_DCM | Duty-cycle mode current consumption, one channel enabled, CONV_AVG = 000 | Data active rate 1000Hz, VVCC = 5V | 245 | µA | ||
Data active rate 100Hz, VVCC = 5V | 32 | µA | ||||
Data active rate 10Hz, VVCC = 5V | 4.5 | µA | ||||
Data active rate 1Hz, VVCC = 5V | 1.5 | µA | ||||
Duty-cycle mode current consumption, two channels enabled, CONV_AVG = 000 | Data active rate 1000Hz, VVCC = 5V | 292 | µA | |||
Data active rate 100Hz, VVCC = 5V | 39 | µA | ||||
Data active rate 10Hz, VVCC = 5V | 5 | µA | ||||
Data active rate 1Hz, VVCC = 5V | 1.6 | µA | ||||
Operating Speed | ||||||
tmeasure | Conversion time (1) | CONV_AVG = 000, OPERATING_MODE =010, only one channel enabled (2) | 50 | µs | ||
CONV_AVG = 101, OPERATING_MODE =010, only one channel enabled (3) | 825 | µs | ||||
fHFOSC | Internal high-frequency oscillator speed | 3 | 3.2 | 3.5 | MHz | |
fLFOSC | Internal low-frequency oscillator speed | 13.5 | 16 | 19.5 | KHz | |
Temperature Sensing | ||||||
TSENS_RANGE | Temperature sensing range | –40 | 170 | ℃ | ||
TSENS_T0 | Reference temperature for TADCT0 | 23 | 25 | 27 | ℃ | |
TADCT0 | TEMP_RESULT decimal value @ TSENS_T0 | 17522 | ||||
TADCRES | Temp sensing resolution | 58.2 | 60.0 | 61.8 | LSB/℃ | |
NRMS (T) | RMS (1 Sigma) temperature noise | CONV_AVG = 101 | 0.06 | ℃ | ||
NRMS (T) | RMS (1 Sigma) temperature noise | CONV_AVG = 000 | 0.35 | ℃ |