JAJSMQ2 September 2021 TMAG5170
PRODUCTION DATA
The CS activates the SPI interface at the SPI. As long as the CS signal is at high level, the TMAG5170 will not accept the SCK signal or the Serial-data-in (SDI), and the Serial-data-out (SDO) is in high impedance. Hold CS low for the duration of a communication frame without toggling to ensure proper communication. The SPI is disabled each time CS is brought from low to high.