JAJSMQ2 September 2021 TMAG5170
PRODUCTION DATA
The TMAG5170 supports several device and system level diagnostics features to detect, monitor, and report failures during the device operation.
In the event of a failure, the TMAG5170 reports back to the controller through the following mechanisms:
The TMAG5170 performs the following device and system level checks: