JAJSMQ2 September 2021 TMAG5170
PRODUCTION DATA
Table 7-1 shows the magnetic range selection for the TMAG5170 device. Each axis range can be independently selected irrespective of the others.
RANGE REGISTER SETTING | TMAG5170A1 | TMAG5170A2 | COMMENT | |
---|---|---|---|---|
X Axis Field | X_RANGE = 00b | ±50 mT | ±150 mT | |
X_RANGE = 01b | ±25 mT | ±75 mT | Best resolution case | |
X_ RANGE = 10b | ±100 mT | ±300 mT | Highest range, best SNR case | |
Y Axis Field | Y_RANGE = 00b | ±50 mT | ±150 mT | |
Y_RANGE = 01b | ±25 mT | ±75 mT | Best resolution case | |
Y_RANGE = 10b | ±100 mT | ±300 mT | Highest range, best SNR case | |
Z Axis Field | Z_RANGE = 00b | ±50 mT | ±150 mT | |
Z_RANGE = 01b | ±25 mT | ±75 mT | Best resolution case | |
Z_RANGE = 10b | ±100 mT | ±300 mT | Highest range, best SNR case |