JAJSMQ2 September 2021 TMAG5170
PRODUCTION DATA
The TMAG5170 temperature sensor will measure temperature from –40°C to 170°C. Figure 7-6 shows the temperature stored in the 16-bit TEMP_RESULT register. With DATA_TYPE = 00b, the 16-bit temperature data can be accessed through regular 32-bit SPI read. Use Equation 15 to calculate the temperature.
where
With DATA_TYPE ≠ 00b, the 12 MSB bits from the TEMP_RESULT register can be accessed. In this mode, use Equation 17 to calculate the temperature.