JAJSP27A September 2022 – September 2023 TMAG5173-Q1
PRODUCTION DATA
The X, Y, and Z magnetic sensor data are stored in x_MSB_RESULT and x_LSB_RESULT registers. Figure 7-15 shows that each sensor output stored in a 16-bit 2's complement format in two 8-bit registers. The data can be retrieved as 16-bit format combining both MSB and LSB registers, or as 8-bit format through the MSB register.
The measured magnetic field can be calculated using Equation 16 for 16-bit data, and using Equation 11 for 8-bit data.
where