JAJSP27A September 2022 – September 2023 TMAG5173-Q1
PRODUCTION DATA
Use the parameters listed in Table 8-3 for this design example.
DESIGN PARAMETERS | ON-AXIS MEASUREMENT | OFF-AXIS MEASUREMENT |
---|---|---|
Device | TMAG5173A1-Q1 | TMAG5173A1-Q1 |
VCC | 3.3 V | 3.3 V |
Device Position | Directly under the magnet | At the adjacent side of the magnet |
Magnet | Cylinder: 4.7625-mm diameter, 12.7-mm thick, neodymium N52, Br = 1480 | Cylinder: 4.7625-mm diameter, 12.7-mm thick, neodymium N52, Br = 1480 |
Magnetic Range Selection | Select the same range for both axes based off the highest possible magnetic field seen by the sensor | Select the same range for both axes based off the highest possible magnetic field seen by the sensor |
RPM | <600 | <600 |
Desired Accuracy | <2° for 360° rotation | <2° for 360° rotation |