JAJSP27A September 2022 – September 2023 TMAG5173-Q1
PRODUCTION DATA
The TMAG5173-Q1 updates the result registers at the end of a conversion. I2C read of the result register must be synchronized with the conversion update time to avoid reading a result data while the result register is being updated. For applications with a tight timing budget, use the INT signal to notify the primary when a conversion is complete.