JAJSP27A September 2022 – September 2023 TMAG5173-Q1
PRODUCTION DATA
Table 7-3 shows the magnetic range selection for the TMAG5173-Q1 device. The X, Y, and Z axes range can be selected with the X_Y_RANGE and Z_RANGE register bits.
RANGE REGISTER SETTING | TMAG5173A1 | TMAG5173A2 | COMMENT | |
---|---|---|---|---|
X, Y Axis Field | X_Y_RANGE = 0b | ±40 mT | ±133 mT | |
X_Y_RANGE = 1b | ±80 mT | ±266 mT | Better SNR performance | |
Z Axis Field | Z_RANGE = 0b | ±40 mT | ±133 mT | |
Z_RANGE = 1b | ±80 mT | ±266 mT | Better SNR performance |