JAJSMO7D August 2021 – September 2022 TMAG5231
PRODUCTION DATA
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT-23 (3) | X2SON (4) | ||
GND | 3 | 1 | — | Ground reference |
OUT | 2 | 3 | O | Omnipolar output that responds to north and south magnetic poles |
VCC | 1 | 4 | — | 1.65-V to 5.5-V power supply. TI recommends connecting this pin to a ceramic capacitor to ground with a value of at least 0.1 µF. |
NC | — | 2 | — | No connect. This pin is not connected to the silicon. It should be left floating or tied to ground. It should be soldered to the board for mechanical support. |
Thermal Pad | — | PAD | — | No connect. This pin should be left floating or tied to ground. It should be soldered to the board for mechanical support. |