JAJSMO7D August 2021 – September 2022 TMAG5231
PRODUCTION DATA
VERSION | TYPICAL THRESHOLD |
TYPICAL HYSTERESIS |
MAGNETIC RESPONSE |
OUTPUT TYPE |
SENSOR ORIENTATION |
SAMPLING RATE |
PACKAGES AVAILABLE |
---|---|---|---|---|---|---|---|
TMAG5231A1C | 1.8 mT | 0.6 mT | Omnipolar active Low | Push-pull | Z | 10 Hz | SOT-23 X2SON |
TMAG5231A2D | 1.8 mT | 0.6 mT | Omnipolar active High | Push-pull | Z | 20 Hz | SOT-23 X2SON |
TMAG5231B1D | 2.85 mT | 1.35 mT | Omnipolar active Low | Push-pull | Z | 20 Hz | SOT-23 X2SON |
TMAG5231C1D | 3 mT | 0.8 mT | Omnipolar active Low | Push-pull | Z | 20 Hz | SOT-23 X2SON |
TMAG5231C1G | 3 mT | 0.8 mT | Omnipolar active Low | Push-pull | Z | 216 Hz | SOT-23 X2SON |
TMAG5231H1D | 40 mT | 6.5 mT | Omnipolar active Low | Push-pull | Z | 20 Hz | SOT-23 X2SON |