JAJSMO7D August 2021 – September 2022 TMAG5231
PRODUCTION DATA
Table 9-1 lists the design parameters for this example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VCC | 3.3 V |
Switch Region | Between 10 mm and 30 mm from sensor fixture Surface |
Sensor Distance From Equipment Outer Surface | 0.0787" (2 mm) |
Magnet Length | <1" (25.4 mm) |
Magnet Width | <1" (25.4 mm) |
Magnet Height | <1/4" (6.35 mm) |
Magnet Type | N42 |