JAJSMO7D August 2021 – September 2022 TMAG5231
PRODUCTION DATA
The TMAG5231 device is powered from 1.65-V to 5.5-V DC power supplies. A decoupling capacitor close to the device must be used to provide local energy with minimal inductance. TI recommends using a ceramic capacitor with a value of at least 0.1 µF.